Enclosure Mounts & Hardware
ACS Series Flush-Mount Box
Flush-mount boxes are for use with Fire-LiteĀ® ACS Series annunciators. These enclosures provide remote mounting of a single annunciator module.
Flush-mount boxes are for use with Fire-LiteĀ® ACS Series annunciators. These enclosures provide remote mounting of a single annunciator module. Knockouts are provided for use with 1/2-inch (1.27 cm) conduits. These boxes include a painted metal trimplate, mounting hardware, and an adhesive-backed annunciator label for the dress plate.
Features & Benefits:- Alarm/Circuit On and Trouble LED per-point option or Alarm-only option.
- Touch-pad control switch option for remote control of silence, acknowledge, reset, and drill.
- LEDs may be programmed to display status of indicating circuits or control relays as well as system status conditions.
- System Trouble LED indicator.
- On-Line/Power LED indicator.
- Alarm and trouble resound with flash of new conditions.
- Local sounder for both alarm and trouble conditions with silence/acknowledge button (program options).
- May be powered by 24 VDC from the panel or by remote power supplies.
- Slip-in custom labels, lettered with standard typewriter or label program.
- Plug-in terminal blocks for ease of installation and service.
- UL Listed: S2424
- ULC Listed: S2424
- MEA: 120-06-E Vol. 2
- CSFM: 7120-0075:0199
- FM Approved
Others
- Brand
- Fire-Lite
- Mounting Type
- Semi Flush
Others
- Brand
- Fire-Lite
- Mounting Type
- Semi Flush
- Brand : Fire-Lite
- Mounting Type : Semi Flush
Image
SKU
Description
ABF-1DF
ACS Series Annunciators, Box only, 9.938in high x4.625in widex2.5in deep