Enclosure Mounts & Hardware

Annunciator Surface Box-2B

The Annunciator Surface Box-2B (black) provides for the surface mounting of one ACM-24AT/AEM-24AT combination or one ACM-48A/AEM-48A combination.

The Annunciator Surface Box-2B (black) provides for the surface mounting of one ACM-24AT/AEM-24AT combination or one ACM-48A/AEM-48A combination. Knockouts are provided for use with 1/2" (1.27 cm) conduit. The annunciators mount directly to the ABS-2B without a dress plate. 8.5" (21.59 cm) high x 8.92" (22.66 cm) wide x 2" (5.08 cm) deep. NOTE: The ABS-2B will not support the installation of the AKS-1B Annunciator Key Switch.

Sort
Others
Document Title
File Size
Date Added
Data Sheet
Document Title
File Size
Date Added
Image
SKU
Description
alt
ABS-2B
ABS Annunciator Box, Surface Mount, 21.59x22.66x5.08 cm, Key Switch