Enclosure Mounts & Hardware
C4 Cabinet Backbox
C4 Cabinet Backbox are available in black or red. This selection provides a stylish combination to accent the décor of the finest lobby setting.
C4 Cabinet Backbox are available in black or red. This selection provides a stylish combination to accent the décor of the finest lobby setting. The backbox is engineered to provide ease-ofentry for the installer. Knockouts are positioned at numerous points to easily aid the installer in bringing a conduit into the enclosure.
Features & Benefits:- 90˚ opening door with zero clearance
- 180˚ opening door with full clearance
- Removable doors with zinc die-cast hinges
- Backbox and door ground studs provide positive ground
- Slotted quarter-turn latch and key lock
- UL Listed: S1869
- FM Approved: 3022355
- MEA Approved, Fire Dept. of New York
- CSFM: 7165-1703:0125 VMC Reference of Certification
- ISO 9001 Certification
Others
- Brand
- NOTIFIER
- Gamewell-FCI
Others
- Brand
- NOTIFIER
- Gamewell-FCI
- Brand : NOTIFIER|Gamewell-FCI
Data Sheet
Name
Description
File Size
Date
Size
Cabinets - C4, D4 Data Sheet
application/pdf 128.82 KB
5/18/2022
128.82 KB
Output Controller Module Data Sheet
application/pdf 558.77 KB
5/18/2022
558.77 KB
E3 Series, Classic Data Sheet
application/pdf 116.41 KB
5/18/2022
116.41 KB
E3 Series Cabinets Data Sheet
application/pdf 116.1 KB
5/18/2022
116.1 KB
C4 and D4 Series Cabinets Data Sheet
application/pdf 52.72 KB
5/18/2022
52.72 KB
Name
Description
File Size
Date
Size
Output Controller Module Data Sheet
558.77 KB
5/18/2022
558.77 KB
C4 and D4 Series Cabinets Data Sheet
52.72 KB
5/18/2022
52.72 KB
Image
SKU
Description
SBB-C4R
Backbox: Accepts 3 Amplifiers: Red: 32.60 lbs
SBB-C4
Backbox, Accepts 3 Amplifiers, Black, 32.60 lbs, 94.3mx61mx13.9m