Enclosure Mounts & Hardware
CAB-4 Backbox Assembly
Cabinet assembly consists of two basic parts a backbox and a locking door. Backbox has been engineered to offer ease-of entry for the installer. Cabinets are available in either black or red, with or without windows.
Cabinet assembly consists of two basic parts a backbox and a locking door. Backbox has been engineered to offer ease-of entry for the installer. Cabinets are available in either black or red, with or without windows. The window model provides a tasteful combination to accent the decor of the finest lobby setting. A complete cabinet assembly consists of: a door, a backbox, an optional battery plate, and an optional semi-flush trim ring.
Features & Benefits:- Available in either black or red colour
- Available in one, two and three tier with various sizes(AA, A, B, C)
- UL Listed: S635
- ULC Listed: S635
- MEA: 317-01-E, 345-02-E
- CSFM: 7165-0028:0243 (NFS2-640), 7165-0028:0224 (NFS2-3030)
- FM approved
- FDNY: COA# 6085, COA# 6098
Others
- Brand
- Gamewell-FCI
- NOTIFIER
Others
- Brand
- Gamewell-FCI
- NOTIFIER
- Brand : Gamewell-FCI|NOTIFIER
Image
SKU
Description
SBB-AA4R
Backbox Assembly: AA Size: One tier: Red: 16.65 lbs
SBB-AA4
Backbox Assembly: AA Size: One tier: Black: 16.65 lbs