Enclosure Mounts & Hardware

CAB-4 Series Cabinet-DR-AA

CAB-4 Series Cabinet for NOTIFIER fire alarm control panels are fabricated from 16-gauge steel

CAB-4 Series Cabinet for NOTIFIER fire alarm control panels are fabricated from 16-gauge steel. The cabinet assembly consists of two basic parts: a back box and a locking door. Cabinets are available in either black or red, with or without windows. The window model provides a tasteful combination to accent the decor of the finest lobby setting. The key-locked door is provided with a pin-type hinge, two keys and the necessary hardware to mount the door to the backbox. The backbox has been engineered to provide ease-of entry for the installer. Knockouts are positioned at numerous points to aid the installer in bringing a conduit into the enclosure with a minimum of hardship. Right- or left-hand hinges, selectable in the field. Door opens 180°. Cabinets are arranged in four standard sizes, A (one tier) through D (four tiers), plus a mini cabinet (AA, one tier without a battery compartment). See Ordering Information. A trim ring option is available for semi-flush mounting. Chassis bridge available for assembling multiple CHS-4 chassis external to the backbox. Certified for seismic applications when used with the appropriate seismic mounting kit.

Features & Benefits:
  • Key-locked door
  • Right- or left-hand hinges, selectable in the field. Door opens 180°
  • Four standard sizes
  • A trim ring option
  • Chassis bridge
Certifications:
  • UL Listed: S635
  • ULC Listed: S635
  • MEA: 317-01-E, 345-02-E
  • CSFM: 7165-0028:0243 (NFS2-640), 7165-0028:0224 (NFS2-3030)
  • FM approved
  • FDNY: COA# 6085, COA# 6098
Sort
Data Sheet
Document Title
File Size
Date Added
Asset Language
Content Type
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
DR-AA4R
Cabinet, Window, one tier (No Battery Compartment), Red, 9.8 lbs
alt
DR-AA4B
Cabinet, Solid, one tier (No Battery Compartment), Black
alt
DR-AA4
Cabinet: Window: one tier (No Battery Compartment): Black: 9.8 lbs