Enclosure Mounts & Hardware
CAB-4 Series Cabinet-DR-B
DR-B4 is Two Tiers, “B” Size CAB-4 Series Cabinet for NOTIFIER Fire Alarm control panels.
DR-B4 is Two Tiers, “B” Size CAB-4 Series Cabinet for NOTIFIER Fire Alarm control panels. This cabinets are fabricated from 16-gauge steel. The cabinet assembly consists of two basic parts: a back box and a locking door. Cabinets are available in either black or red, with or without windows. The window model provides a tasteful combination to accent the decor of the finest lobby setting. The back box has been engineered to provide ease-of-entry for the installer. Knockouts are positioned at numerous points to aid the installer in bringing a conduit into the enclosure with a minimum of hardship.
Features & Benefits:- Fabricated from 16-gauge steel
- Available in either black or red
- Option for windows
- Certified for seismic applications when used with the appropriate seismic mounting kit
- DN-6857:C2 6/19/2012
- DN-6857:C2 G-190
Sort
Data Sheet
Document Title
File Size
Date Added
Asset Language
Content Type
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
DR-B4B
Door Assembly: Solid Door: Two Tiers: Black: 18.80 lbs
DR-B4R
Door Assembly, Window, Two Tiers, Red, 17.45 lbs
DR-B4BR
Door Assembly: Solid Door: Two Tiers: Red: 18.80lbs
DR-B4
Door Assembly, Window, Two Tiers, Black, 17.45 lbs