Enclosure Mounts & Hardware
Control Unit
Control units are required for operating the emergency doors. They have indicator LEDs for the models with a relay and piezoelectric alarm warning siren. Unlocking can be done with a key or by breaking the button glass.
Control units are connected by terminals that allow the actuation through an external device, such as a control module of an analogue system. To replace the glass, this control unit uses special breaking glass. Unlocking can be done with a key or by breaking the button glass.
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Image
SKU
Description
C-2498
Control Unit, 12-24V DC, 760g, 122x179x60mm, Indicator LED