https://buildings.honeywell.com/us/en/search-results.html

Enclosure Mounts & Hardware

Display and Operating Panel

FlexES display and operating panel brings new features so-called night-mode design featuring a completely smooth, easy-to-clean surface experience. The 5.7" graphic display can indicate more than just a customer-specific logo in normal mode.

FlexES central control unit also brings new features to the display and operating module. With the so-called night-mode design, only operating elements relevant to the function are displayed. This greatly simplifies operator guidance. Through the use of the latest technology, the display and operating panel features a completely smooth, easy-to-clean surface. The display and operating panel features five freely programmable function keys. These can be assigned control macros, enabling customer-specific additional functions, even making it possible for the FlexES system to be used outside the area of fire detection technology, for example for light and climate control. The keyboard release via access code means that the key switch is unnecessary. The 5.7" graphic display can indicate more than just a customer-specific logo in normal mode. In future, building plans can also be stored there, for example, providing response teams with a quick overview.

Features & Benefits:
  • Color 5.7" graphic display
  • Capacitive keyboard for touch-sensitive operation
  • Consistent night-mode design, interactive keyboard menu
  • Door hinge can be changed from left to right
Certifications:
  • 0786-CPD-20903

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Image
SKU
Description
alt
FX808374
Display and Operating Panel, For Large Housing, 5.7in Graphic Display, 230V AC, 50-60Hz, ABS