Enclosure Mounts & Hardware
E3 Series Cabinets Backbox
E3 Series cabinets backboxes includes mounting patterns to aid the installer in arranging and securing the sub-assemblies to the backbox.
The E3 Series expandable emergency evacuation system by Gamewell-FCI offers several cabinet size options. These cabinet options allow for neat, sturdy, attractive installations. The E3 Series cabinet assembly is a compact, wall-mounted enclosure. A typical cabinet includes a backbox and an outer locking door. In addition, there are several inner door choices and mounting plates to accommodate a variety of E3 sub-assemblies. Each cabinets backboxes includes mounting patterns to aid the installer in arranging and securing the sub-assemblies to the backboxes. Backboxes knockouts are also positioned at numerous points to allow a conduit access into the enclosure.
Features & Benefits:- 16-gauge steel backbox
- Provides positive grounding
- Available in either black or red
- City of Chicago Approved Class 1 Class 2 High Rise
- City of Denver Approved
- FM Approved
- MEA Approved
- UL listed
Others
- Size
- C
- Brand
- Gamewell-FCI
Others
- Size
- C
- Brand
- Gamewell-FCI
- Brand : Gamewell-FCI
- Size : C
Data Sheet
Name
Description
File Size
Date
Size
E3 Series Gabinetes Data Sheet
application/pdf 325.46 KB
5/18/2022
325.46 KB
E3 Series Combined Fire and MNS System Data Sheet
application/pdf 169.06 KB
5/18/2022
169.06 KB
E3 Series Cabinets Data Sheet
application/pdf 116.1 KB
5/18/2022
116.1 KB
Manuals and Guides
Name
Description
File Size
Date
Size
E3 Series Combination Fire and MNS ACU Operation Instruction
application/pdf 32.17 KB
5/18/2022
32.17 KB
United Facilities Criteria (UFC)
application/pdf 607.8 KB
5/18/2022
607.8 KB
Sales Sheet
Name
Description
File Size
Date
Size
E3 Mass Notification Sell Sheet
application/pdf 2.93 MB
5/18/2022
2.93 MB
E3 Series Releasing Sell Sheet
application/pdf 3.14 MB
5/18/2022
3.14 MB
Catalog
Name
Description
File Size
Date
Size
Engineering and Applications Catalog
application/pdf 131.74 KB
5/18/2022
131.74 KB
Others
Name
Description
File Size
Date
Size
E3 - ISO view - Final Assembly CAD Drawing
application/zip 29.02 KB
5/18/2022
29.02 KB
Seismic Design Of Nonstructural Components And Systems
application/pdf 366.36 KB
5/18/2022
366.36 KB
Name
Description
File Size
Date
Size
E3 Series Combined Fire and MNS System Data Sheet
169.06 KB
5/18/2022
169.06 KB
E3 Series Combination Fire and MNS ACU Operation Instruction
32.17 KB
5/18/2022
32.17 KB
E3 - ISO view - Final Assembly CAD Drawing
29.02 KB
5/18/2022
29.02 KB
Engineering and Applications Catalog
131.74 KB
5/18/2022
131.74 KB
Seismic Design Of Nonstructural Components And Systems
366.36 KB
5/18/2022
366.36 KB
Image
SKU
Description
E3BB-BC/INX
E3 Series Cabinet: Enclosure: Transponder: Black: “Ccm Size