Enclosure Mounts & Hardware
E3BB Series®cabinet
E3 Series® Expandable Emergency Evacuation System by Game well-FCI offers several cabinet size options. E3 Series System is a modular design that allows a wide range of configurations to form an integrated, distributed fire alarm system.
E3 Series® cabinet options allow for sturdy and modern installations. E3 Series cabinet assembly is a compact, wall-mounted enclosure. A typical cabinet include back box and an outer locking door. In addition, there are several inner door options and mounting plates to accommodate a variety of E3 Series sub-assemblies. Each cabinet back box includes mounting patterns for plates to allow the installer to arrange and secure the sub-assemblies to the back box. The back box knockouts are also positioned at numerous points to allow a conduit access into the enclosure. There are four Annunciator cabinet sizes which provide the maximum flexibility that can meet any application.
Features & Benefits:- 16-gauge steel back box
- Offers cabinets available in either black or red
- Provides removable cabinet outer and inner doors
- Includes an inner door bonding strap used to provide electrical continuity for grounding
- Designed with Lexan® windows that appear on the outer doors of most cabinets, except the following cabinets that contain louvered doors: - Cabinet “C” INX - Cabinet “D” INX - Cabinet INX CAB-B
- Furnished back box and door ground studs provide positive grounding. 180° opening door with full clearance
- Designed with a 90° opening door with zero clearance
- Contains a key lock with a quarter turn latch
- Optional Trim Ring accessories available
- IBC Seismic Certified
- UL certified
- FM approved
- MEA approved
Others
- Brand
- Gamewell-FCI
Others
- Brand
- Gamewell-FCI
- Brand : Gamewell-FCI
Data Sheet
Name
Description
File Size
Date
Size
E3 Series Combined Fire and MNS System Data Sheet
application/pdf 169.06 KB
5/18/2022
169.06 KB
E3 Series Cabinets Data Sheet
application/pdf 116.1 KB
5/18/2022
116.1 KB
E3 Series Gabinetes Data Sheet
application/pdf 325.46 KB
5/18/2022
325.46 KB
LCD-SLP LCD Touchscreen Annunciator Display Data Sheet
application/pdf 91.93 KB
5/18/2022
91.93 KB
Manuals and Guides
Name
Description
File Size
Date
Size
E3 Series Combination Fire and MNS ACU Operation Instruction
application/pdf 32.17 KB
5/18/2022
32.17 KB
United Facilities Criteria (UFC)
application/pdf 607.8 KB
5/18/2022
607.8 KB
Others
Name
Description
File Size
Date
Size
Seismic Design Of Nonstructural Components And Systems
application/pdf 366.36 KB
5/18/2022
366.36 KB
Name
Description
File Size
Date
Size
E3 Series Combined Fire and MNS System Data Sheet
169.06 KB
5/18/2022
169.06 KB
LCD-SLP LCD Touchscreen Annunciator Display Data Sheet
91.93 KB
5/18/2022
91.93 KB
E3 Series Combination Fire and MNS ACU Operation Instruction
32.17 KB
5/18/2022
32.17 KB
Seismic Design Of Nonstructural Components And Systems
366.36 KB
5/18/2022
366.36 KB
Image
SKU
Description
E3BB-RA1
Cabinet, Remote Enclosure, Red, “A1in Size, Backbox, FCI