Enclosure Mounts & Hardware
Extension Module Carrier
Extension Module Carrier is a module carrier in plastic mounting tray for up to four modules with plug-in terminals. The modules automatically lock when plugged in and can be exchanged without using any tool.
Extension Module Carrier is a module carrier in plastic mounting tray for up to four modules with plug-in terminals. The modules automatically lock when plugged in and can be exchanged without using any tool. When the extension module carrier 2 is set up horizontally, the terminals are facing downwards when set up vertically, the terminals face to the right.
Certifications:- Vds
- FM
Others
- Material
- Plastic
Others
- Material
- Plastic
- Material : Plastic
Image
SKU
Description
KFX808323
Extension Module Carrier:W 140mm: H 120mm: D 25mm: 175g