https://buildings.honeywell.com/us/en/search-results.html

Enclosure Mounts & Hardware

Extension Module Carrier 1

Extension Module carrier in plastic mounting tray for up to four modules with plug-in terminals. The modules automatically lock when plugged in and can be exchanged without using any tool.

Extension Module carrier in plastic mounting tray for up to four modules with plug-in terminals. The modules automatically lock when plugged in and can be exchanged without using any tool. When the extension module carrier 1 is set up horizontally, the terminals are facing upwards; when set up vertically, the terminals face to the left.

Features & Benefits:
  • Plug-in terminals
Certifications:
  • VdS Approval
  • FM Approval

Others

  • Material
    • Plastic

Others

  • Material
    • Plastic
  • Material : Plastic
Image
SKU
Description
alt
KFX808322
Extension Module Carrier 1, 175g, 170x120x25mm