Enclosure Mounts & Hardware
External HMI Base
External HMI Base is an extra part designed with a metal plate for hand-held use. It is equipped with two screws and two dowels.
External HMI Base is an extra part designed with a metal plate for hand-held use. It is equipped with two screws and two dowels.
Others
- Brand
- Honeywell
- Material
- ABS Blend
- For Use With
- XL2000HMI-A External HMI
- Mounting Type
- Wall
Others
- Brand
- Honeywell
- Material
- ABS Blend
- For Use With
- XL2000HMI-A External HMI
- Mounting Type
- Wall
- Brand : Honeywell
- Material : ABS Blend
- For Use With : XL2000HMI-A External HMI
- Mounting Type : Wall
Image
SKU
Description
XL2000HMI-BASE
External HMI Base, 4 Magnets, Walls and Magnetic Surfaces