Enclosure Mounts & Hardware
Fire & MNS System
Fire & MNS Systems by Gamewell- FCI are allows a wide range of configurations to form an integrated, distributed fire alarm system in combination with the audio evacuation for use with both Fire and Mass Notification functions.
The Gamewell-FCI, E3 Series Broadband Emergency Voice Evacuation System and the E3 Series Broadband Networked Fire Alarm System can be combined on the common network to form a combination Fire and Mass Notification (MNS) System in accordance with the NFPA and UL Standard UL2572 requirements. The E3 Series System is a modular design. This adaptable design allows a wide range of configurations to form an integrated, distributed fire alarm system in combination with the audio evacuation for use with both Fire and Mass Notification functions. In addition, the design can be used as a dedicated, standalone Mass Notification System without a fire alarm service.
Features & Benefits:- Provides true, seamless and scalable integration for Fire and Mass Notification
- LOC that is designed for installation in lobbies, doorways and hallways
- Designed with a user-friendly, color touchscreen display
- Installs a simple configuration of multiple LOCs
- IBC Seismic Certified
- Listed under ANSI/UL Standard 864, 9th Edition
- Listed under ANSI/UL Standard UL2572 for Mass Notification
Data Sheet
Name
Description
File Size
Date
Size
E3 Series Combined Fire and MNS System Data Sheet
application/pdf 169.06 KB
5/18/2022
169.06 KB
Name
Description
File Size
Date
Size
E3 Series Combined Fire and MNS System Data Sheet
169.06 KB
5/18/2022
169.06 KB