Enclosure Mounts & Hardware
IGIS-LOOP Micro Module Connection Kit
Kit for integrating an IQ8Control fire alarm control panel into an IGIS-LOOP.
Kit for integrating an IQ8Control fire alarm control panel into an IGIS-LOOP.
The messages are transmitted to a defined main control center BMC 1024 with a higher-level operating computer. Any other superordinate ones. Control computers for common display are also supported. The latest software versions must be used in the fire alarm control panels.
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
K789314
Micro Module Connection Kit, IGIS-LOOP, 80mA
K789311
Micro Module Connection Kit, IGIS-LOOP, 285 mA
K789312
Micro Module Connection Kit, IGIS-LOOP, 350mA