https://buildings.honeywell.com/us/en/search-results.html

Enclosure Mounts & Hardware

Mar Fire Detection Unit for Thermosensitive Cable

The Mar Fire Detection Unit is a Detection Control Unit in rack configuration able to house up to eight MAR2 / DM cards inside each of which can manage up to four sections of digital heat-sensitive cable, having maximum length of 5,000 meters.

The Mar Fire Detection Unit is a Detection Control Unit in rack configuration able to house up to eight MAR2 / DM cards inside each of which can manage up to four sections of digital heat-sensitive cable, having maximum length of 5,000 meters. The system has the ability to locate the point of origin of the fire with an accuracy of 1%. The control unit has in its basic version a card for the management of four sections, with additional cards it is possible to reach 32 lines.

Certifications:
  • ATEX EEx nAe (ia) IIC