Enclosure Mounts & Hardware
NFS2-3030 Series Fire Alarm Control Panel
NFS2-3030 is an intelligent Fire Alarm Control Panel (FACP) designed for medium- to large-scale facilities. CPU2-3030ND is one of the main component of this system. It is also known as display of the system.
NFS2-3030 is an intelligent Fire Alarm Control Panel (FACP) designed for medium- to large-scale facilities. Fire emergency detection and evacuation are extremely critical to life safety, and the NFS2-3030 is ideally suited for these applications. The NFS2-3030 is part of the ONYX® Series of products from NOTIFIER. The NFS2-3030 is ideal for virtually any application because it features a modular design that is configured per project requirements. With one to ten Signalling Line Circuits (SLCs), the NFS2-3030 supports up to 3,180 intelligent addressable devices.
Information is critical to fire evacuation personnel, and the NFS2-3030’s large 640-character Liquid Crystal Display (LCD) presents vital information to operators concerning a fire situation, fire progression, and evacuation details. A host of other options are available, including single- or multichannel voice- firefighter’s telephone- LED, LCD, or PC-based graphic annunciators- networking- advanced detection products for challenging environments- wireless fire protection- and many additional options.
Features &- Benefits:- Certified for seismic applications when used with the appropriate seismic mounting kit
- Approved for Marine applications when a marine-listed version is used with marine-listed compatible equipment. See DN-60688
- Complies with UL 2572 Mass Notification Systems (NFS2- 3030 version 20 or higher)
- One to ten isolated intelligent Signaling Line Circuits (SLC) Style 4, 6 or 7
- Wireless fire protection using SWIFT Smart Wireless Integrated Fire Technology. See DN-60820
- UL Listed: S635
- ULC Listed: S527-11
- MEA: 232-06-E
- Fire Dept. of New York: COA#6211
- CSFM: 7165-0028:0224 (Commercial)
- FM Approved
- FM6320 Approved. Class 6320 for Gas Detection
- City of Chicago
- City of Denver
- Singapore Productivity and Standards Board (PSB)
- CCCF listed
- ISO 9001
Others
- Float Charging Voltage
- 27.6 volt
- Brand
- Notifier
- For Use With
- AFP-3030 Series Panel
Others
- Float Charging Voltage
- 27.6 volt
- Brand
- Notifier
- For Use With
- AFP-3030 Series Panel
- Brand : Notifier
- For Use With : AFP-3030 Series Panel
- Float Charging Voltage : 27.6 volt