Enclosure Mounts & Hardware
PVC White Plate
PVC White Plates suitable for installations where it is required smoke detection in ambient.
PVC White Plates suitable for installations where it is required smoke detection in ambient. The white ivory PVC plates are with 1/8in connection.
Features & Benefits:- Quick coupling
- Nickel-plated brass
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Image
SKU
Description
FAA-PIATT-PVC
PVC Plate, 1/8 Inch Connection, 10mmx8mm Coupling, White, 1/4 Inch Cylindrical Nut