Enclosure Mounts & Hardware
Redundant Line Monitoring And Voltage Booster Module
Modules with redundant line monitoring and voltage booster are used for fire alarm control panels. Modules enables the connection and monitoring of the remote power supply unit PSU7A according to EN 54-4.
Modules with redundant line monitoring and voltage booster are used for fire alarm control panels. These modules are necessary when using a power supply unit other than the PSU3A compact mains charger. These modules enables the connection and monitoring of the remote power supply unit PSU7A according to EN 54-4. In addition, the integrated stabilizer modules ensures that, in the event of a power failure, the ring voltage remains stable until the batteries reach the final discharge voltage. Modules are attached to the side of the BEK-3000 or BEK-5000 module. BEK-3000 basic expansion and group support for the fire alarm control panel NF 3000 and BEK-5000 expansion and group support for fire alarm control panel NF 5000 contains the processor card with software and FBF connection terminals, the foldable LCD display with control buttons, main board with 2 ring lines and 2 serial interfaces. BEK-5000 basic expansion and group support also includes P2P-CU network card. PSU7A mains chargers are used for the fire alarm control panels and are mounted in an additional housing BZG III or attached to the rear wall of the housing BB2-1B and BB2-2B.
Certifications:- EN 54-4
- VdS
Others
- Amperage
- 7ampere
Others
- Amperage
- 7ampere
- Amperage : 7ampere