https://buildings.honeywell.com/us/en/search-results.html

Enclosure Mounts & Hardware

Single-Pole Double-Throw Switch

Single-Pole Double-Throw Switches are availabe with 1-18GHz frquency. This switches can be screened to the salient characteristics of MIL-STD-883.

Single-Pole Double-Throw Switches are availabe with 1-18GHz frquency. This switches can be screened to the salient characteristics of MIL-STD-883.

Features & Benefits:
  • Multioctave bands 0.2 to 18 GHz
  • Current and TTL control
  • Low loss
  • High isolation
  • Medium and high speed models
  • Drop-in models
  • Amplitude and phase tracking
Image
SKU
Description
alt
S228A
Single-Pole Double-Throw Switch, 1-18GHz, 2.6db, Ref, 60mA, SP2T