Enclosure Mounts & Hardware
Smile Connect Installation Kit
The Smile Connect installation kit is used to perform the initial setup of a SCN-10. The installation is carried out directly with a PC. After connecting the PC using the SCI-10 Adapter.
The Smile Connect installation kit is used to perform the initial setup of a SCN-10. The installation is carried out directly with a PC. After connecting the PC using the SCI-10 Adapter, the device can be set up independent of the customer's Wifi network. The system can thus be operated without using the customer's Wifi network.
Features & Benefits:- USB-to-Ethernet converter
- EN 61000-3-3-2013
- EN 55022:2010
- EN 55024:2010
- RoHs
Others
- Brand
- Honeywell
Others
- Brand
- Honeywell
- Brand : Honeywell
Image
SKU
Description
SCI-10
Smile Connect Installation Kit, 15cm, USB, Ethernet RJ45