https://buildings.honeywell.com/us/en/search-results.html

Enclosure Mounts & Hardware

VARIODYN D1 Comprio 4-8 net (with Ethernet)

VARIODYN D1 Comprio 4-8 net (with Ethernet)

Comprio is the central control panel of a VARIODYN D1 system for small and medium sized projects. When combined with the 4XD125B or 4XD250B four channel amplifiers, they provide a complete voice alarm system for projects such as schools and small hotels. The emergency power supply is integrated into the 4XD125B and 4XD250B four channel amplifiers. The system is compliant with voice alarm standards and elector-acoustic emergency warning systems DIN VDE 0833-4, EN 60849 and EN 50849.

All amplifiers are permanently monitored and in the case of a fault a backup amplifier can automatically replace it. If a 4XD125B or 4XD250B amplifier is used it is possible to use three channels to power the speaker zones and use the fourth channel as a backup amplifier. All loudspeaker zones are permanently monitored for short circuit, ground fault, failures and impedance deviation. Faulty loudspeaker zones are separated in a non-reactive manner. Any errors are recognized, displayed and recorded within seconds, ensuring all relevant standards are met.

The Comprio control panel contains storage capacity pre-recorded audio messages which can be used for alarm texts and signals (evacuation alarm/ all clear signals) and caution signals (gongs). The volume of each source and each amplifier channel can be controlled. Additional filters such as parametric equalizer, high-and low pass filter can be programmed. For special applications such as tunnels a delay is available of to 9.9 seconds can be programmed.

The Comprio control panel can be connected to four independent amplifier channels to operate a total of eight loudspeaker zones or four loudspeaker rings in VARIODYN D1 loop technology. It is also possible to mix spur and loop technology.

The Comprio further features 12 contact inputs, of which eight can be programmed with supervision, 8 potential-free relay outputs, one audio line out and up to 2 audio line in ports, and/or up to 3 microphone inputs, 3 DAL connections, and one TWI port.

This version features an Ethernet connection to other Ethernet capable devices of the VARIODYN D1 family.

Additional accessories like the handheld microphone, housing, cable, call station etc. must be ordered separately.

When ordering, we recommend looking at our very attractively priced product packages.

Features & Benefits:
  • One hour audio memory (flash)
  • 4 channel parametric equalizer, compressor/limiter and delay (up to 9.9 seconds)
  • Loudspeaker LOOP support
  • EN 54-16 certified
  • Compliant with EN 60849 and EN 50849
  • All functions of an alarm and evacuation system
  • Networkable via Ethernet, build in 4 port switch
  • Permanent monitoring of all functions
  • Automatic and dynamic switching of back up amplifier
  • Automatic volume control (AVC) even also during announcements
  • Remote monitoring and configuration via network
  • Two monitored 24 V DC power supply inputs
  • 12 contact inputs (8 of which can be monitored)
  • 8 relay outputs
  • 1 audio output and 2 audio inputs
  • 3 DAL port
  • 1 TWI port

Others

  • Overall Height
    • 133 millimetre
  • Overall Width
    • 483 millimetre
  • Overall Depth
    • 345 millimetre
  • Regulatory Approvals
    • EN 54-16
  • Brand
    • NOTIFIER
    • System Sensor

Others

  • Overall Height
    • 133 millimetre
  • Overall Width
    • 483 millimetre
  • Overall Depth
    • 345 millimetre
  • Regulatory Approvals
    • EN 54-16
  • Brand
    • NOTIFIER
    • System Sensor
  • Regulatory Approvals : EN 54-16
  • Brand : NOTIFIER|System Sensor
  • Overall Height : 133 millimetre
  • Overall Width : 483 millimetre
  • Overall Depth : 345 millimetre
Image
SKU
Description
alt
K583931.21.ES
Compact Variodyn D1 (G2)
alt
K583931.01.ES
Compact Variodyn D1
alt
583931.01.ES
Compact Variodyn D1
alt
583931.01.AV
Compact Variodyn D1
alt
583931.21.AV
Compact Variodyn D1 (G2)