Enclosure Mounts & Hardware
Voice Evacuation System
Voice Evacuation Systems by Gamewell-FCI are designed to house the Gamewell-FCI’s NetSOLO® Classic Emergency Voice Evacuation AA Series amplifiers & These cabinets are constructed from 16-gauge steel.
The C4 and D4 Series Cabinets are designed to house the Gamewell-FCI’s NetSOLO® Classic Emergency Voice Evacuation AA Series amplifiers. These cabinets are constructed from 16-gauge steel. The cabinet assembly consists of two parts: a backbox and a solid, locking door. The cabinets are available in black. This selection provides a stylish and a classic accent to the décor of the facility lobby and the reception areas. The key-locked door includes a pin-type hinge, two keys and hardware that are used to mount the door to the backbox. Right or left hinges are optional in the field.
Features & Benefits:- IBC Seismic Certified
- Constructed of 16-gauge steel backbox with integral trough offset
- Offers a 90Deg opening door with zero clearance; 180° opening door with full clearance
- Provides removable doors with zinc die-cast hinges
- Contains the backbox and the door ground studs provide positive ground
- Includes a slotted quarter-turn latch and key lock
- UL Listing
- FM Approved
- MEA Approved
Others
- Brand
- Gamewell-FCI
- NOTIFIER
Others
- Brand
- Gamewell-FCI
- NOTIFIER
- Brand : Gamewell-FCI|NOTIFIER
Image
SKU
Description
DR-C4R
Voice Evacuation System, Window, Three Tiers, RED, 20.75 lbs
DR-C4B
Voice Evacuation System, Door, Three Tiers, BLACK, 23.45 lbs
DR-C4
Voice Evacuation System, Window, Three Tiers, BLACK, 20.75 lbs
DR-C4BR
Voice Evacuation System: Door: Three Tiers: RED: 23.45 lbs