https://buildings.honeywell.com/us/en/search-results.html

Enclosure Mounts & Hardware

Wall Mounting Sub-Base For CLEAHMI21

CLEAHMI-BASE are wall mounting sub-base For CLEAHMI21. Two screws and dowels for wall mounting, metal plate for convenient handheld use, four magnets for mounting to metal surfaces are included with this mounting base.

CLEAHMI-BASE are wall mounting sub-base For CLEAHMI21. Two screws and dowels for wall mounting, metal plate for convenient handheld use, four magnets for mounting to metal surfaces are included with this mounting base.

Others

  • Material
    • ABS Blend
  • Brand
    • CentraLine
  • Mounting Type
    • Wall
  • For Use With
    • CLEAHMI21 External HMI
  • Includes
    • Screw x 2
    • Metal Cover Plate
    • Dowel x 2
    • Magnets x 4

Others

  • Material
    • ABS Blend
  • Brand
    • CentraLine
  • Mounting Type
    • Wall
  • For Use With
    • CLEAHMI21 External HMI
  • Includes
    • Screw x 2
    • Metal Cover Plate
    • Dowel x 2
    • Magnets x 4
  • Material : ABS Blend
  • Brand : CentraLine
  • Mounting Type : Wall
  • For Use With : CLEAHMI21 External HMI
  • Includes : Screw x 2|Metal Cover Plate|Dowel x 2|Magnets x 4
Image
SKU
Description
alt
CLEAHMI-BASE
Wall Mounting Sub-Base, CLEAHMI21, 4x35mm Screw, 6x30 Dowel, Metal Cover Plate, Four Magnet