https://buildings.honeywell.com/us/en/search-results.html

Enclosure Mounts & Hardware

Weather Protection Housing

Weather Protection Housing Protects the air duct detector in difficult environmental conditions such as during use in outside areas.

Weather Protection Housing Protects the air duct detector in difficult environmental conditions such as during use in outside areas. The weather resistant housing can be subsequently fixed above the already mounted and installed air duct module Part No. 781443.

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Image
SKU
Description
alt
K781445
Weather Protection Housing, IP 65, Galvanized steel, 1.8 kg