Keyboards & Keypads
Network Keyboard
Network Keyboard is compatible with NVR:HEN16104, HEN16204, HEN32304, HEN64304 and control up to 2,048 devices.
The Honeywell Security Network Keyboard is compatible with NVR:HEN16104, HEN16204, HEN32304, HEN64304 and control up to 2,048 devices. Control multiple NVRs and PTZ Dome cameras. Convenient PTZ control through a joystick and provide text LCD.
Features & Benefits:- Control up to 2,048 units
- Compatible NVR:HEN16104, HEN16204, HEN32304, HEN64304
- Multiple NVR, PTZ Dome camera control possible
- Control through network, RS232/RS485
- Convenient PTZ control through the joystick
- Text LCD provided
- Supports remote firmware upgrade function
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
HJCP1000
Network Keyboard, TCP/IP, UDP, DHCP, HTTP, Direct Method, RS232/RS485, 3-Axis Joystick