https://buildings.honeywell.com/us/en/search-results.html

Monitors & Displays

Display Module

Display Modules provide real-time indication of the status of a VESDA detector. It is a display Module for a Vesda Laser Scanner.

Display Modules provide real-time indication of the status of a VESDA detector. It is a display Module for a Vesda Laser Scanner. They have a 20-segment vertical bar graph display, 2 digit numeric display, an audible sounder, clear alarm and fault indicators.

Features & Benefits:
  • Provides Immediate Status Reporting for a Single VESDA Zone
  • Allows Zone Control of Assigned VESDA Detector
  • High Intensity Alarm LEDs
  • Remote Relay Option
  • 20-Segment Vertical Bar Graph Display
  • Alarm Threshold Indicators
  • Built-In Sounder for Audible Warning
  • Comprehensive Fault Reporting
  • Multi-mode Numeric Display (defaults to smoke obscuration)
  • Recessed Mounting Option
Certifications:
  • UL
  • ULC
  • FM
  • LPCB
  • VdS
  • ActivFire

Others

  • Mount Width
    • 13.8 inch
    • 350 millimetre
  • Mount Height
    • 225 millimetre
    • 8.9 inch
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity
    • 95 Percentage
  • Alarm Current
    • 260 @ 3000 rpm milliampere
    • 300 @ 4200 rpm milliampere
  • Mount Depth
    • 4.9 inch
    • 125 millimetre
  • Light Bulb Type
    • LED
  • Maximum Wire Size
    • 2.5 mm²
    • 12
  • Brand
    • Xtralis
  • Minimum Wire Size
    • 30
    • 0.2 mm²

Others

  • Mount Width
    • 13.8 inch
    • 350 millimetre
  • Mount Height
    • 225 millimetre
    • 8.9 inch
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity
    • 95 Percentage
  • Alarm Current
    • 260 @ 3000 rpm milliampere
    • 300 @ 4200 rpm milliampere
  • Mount Depth
    • 4.9 inch
    • 125 millimetre
  • Light Bulb Type
    • LED
  • Maximum Wire Size
    • 2.5 mm²
    • 12
  • Brand
    • Xtralis
  • Minimum Wire Size
    • 30
    • 0.2 mm²
  • Light Bulb Type : LED
  • Maximum Wire Size : 2.5 mm²|12
  • Brand : Xtralis
  • Minimum Wire Size : 30|0.2 mm²
  • Alarm Current : 260 @ 3000 rpm milliampere|300 @ 4200 rpm milliampere
  • Mount Width : 13.8 inch|350 millimetre
  • Mount Height : 225 millimetre|8.9 inch
  • Mount Depth : 4.9 inch|125 millimetre
  • Minimum Operating Humidity : 10 Percentage
  • Maximum Operating Humidity : 95 Percentage
Image
SKU
Description
alt
VSP - 004
Display Module : 0 to 39C: 18 to 30V DC