Monitors & Displays
Graphic Display PCD7 Terminal
The PCD7 terminals for front panel flush mounting can be configured for different communications modes such as RS-232, RS-422 or RS-485. These terminals can be programmed with the HMI-Editor programming tool.
The PCD7 terminals for front panel flush mounting can be configured for different communications modes such as RS-232, RS-422 or RS-485. These terminals can be programmed with the HMI-Editor programming tool.
Features & Benefits:- 10 large function keys for executing a variety of processes
- HMI-Editor programming tool
- CE
- EN 50 081-1 and 50 082-2
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD7.D231B4HL01
Terminal for Front Panel Flush Mounting, With Graphic Display
PCD7.D231
Terminal for Front Panel Flush Mounting, With Graphic Display, 10 Key Pad, IP65, 24V DC, 400g