Monitors & Displays
IPS-ADS LCD Monitor
The Philips AH-IPS monitors has LED-backlit and LCD monitor.
The Philips AH-IPS monitors has LED-backlit and LCD monitor. Philips AH-IPS monitor is brilliant IPS-ADS display offers stunning visuals wrapped in an elegance-inspired design for a light and fresh face in any home or office.
Features & Benefits:- 22in FULL HD ( 1920x1080)
- 16:9 Analog/digital video
- 1 x VGA + 1 x DVI-D + 1 x HDMI response 5ms
- Brightness 250 cd/m2
- 0.27 dot pitch dynamic contrast 20,000,000: 1 angle 178 ° viewing angle
- VESA mount support.
- MHL
Others
- Resolution
- 1920 x 1080 pixel
- Ports
- DVI-D
- HDMI
- VGA
Others
- Resolution
- 1920 x 1080 pixel
- Ports
- DVI-D
- HDMI
- VGA
- Resolution : 1920 x 1080 pixel
- Ports : DVI-D|HDMI|VGA
Image
SKU
Description
227E6QDSD
IPS-ADS LCD Monitor, Philips, 22in