Monitors & Displays
LCD Display
LCD Display must be on a separate remote terminal for technical alarms only. Graphic LCD display required with 8 rows by 40 columns. It has programmable text of 32 characters each point and 32 characters each zone.
LCD Display must be on a separate remote terminal for technical alarms only. Graphic LCD display required with 8 rows by 40 columns. It has programmable text of 32 characters each point and 32 characters each zone. It has 150 geographical zones and 400 groups with logical operators (AND, OR, DEL, etc...)
Features & Benefits:- Graphic LCD display has 320 x 240 mm size
- Allows alarm acknowledgment and alarm reset
- EN 54-2 Certified.
Image
SKU
Description
DISP-AM4000
LCD Display, 10-30V DC, 320x240 Display, 30 mA, 8 Row, 40 Column, 180x168x55mm.