https://buildings.honeywell.com/us/en/search-results.html

Monitors & Displays

LCD Monitor

LCD Monitors are allow for better dimming control of the LCD backlight, resulting in a super high contrast ratio.

LCD Monitor with SmartControl Lites are allow for better dimming control of the LCD backlight, resulting in a super high contrast ratio. It also gives superior colour reproduction thanks to consistent brightness across the screen.

Features & Benefits:
  • Vivid pictures every time
  • LED technology for vivid colours
  • SmartContrast for rich black details
  • 16:9 Full HD display for the best viewing experience
  • Easy display performance tuning with SmartControl Lite Experience multimedia
  • Built-in stereo speakers for multimedia
  • HDMI-ready for Full HD entertainment Great choice
  • Compact design saves space
  • Mercury Free eco-friendly display
  • VESA mount allows for flexibility
Certifications:
  • 12 NC: 8670 001 03509
  • EAN: 87 12581 689919

Others

  • Resolution
    • 1920 x 1080 pixel
  • Ports
    • DVI-D
    • VGA
    • HDMI

Others

  • Resolution
    • 1920 x 1080 pixel
  • Ports
    • DVI-D
    • VGA
    • HDMI
  • Resolution : 1920 x 1080 pixel
  • Ports : DVI-D|VGA|HDMI
Image
SKU
Description
alt
273V5LHAB
LCD Monitor, SmartControl Lite, W-LED system, 27in, 1920x1080, 60Hz