https://buildings.honeywell.com/us/en/search-results.html

Monitors & Displays

LED Display

Philips LED displays Q-Line Inform and enthral with a Philips Q-Line professional Full HD display. This reliable solution can be up and running as quickly as you need with no additional hardware.

The Philips LED displays Q-Line Inform and enthral with a Philips Q-Line professional Full HD display. This reliable solution can be up and running as quickly as you need with no additional hardware.

Features & Benefits:
  • Operate, monitor and maintain with CMND & Control
  • CMND & Create, develop and launch your content
  • Remote system management through CMND
  • Integrated media player, easily schedule USB content
  • Internal memory, upload content for instant play
Certifications:
  • CE
  • FCC, Class B
  • CCC
  • RoHS
  • UL/cUL
  • C-Tick
  • BSMI
  • CB
  • GOST

Others

  • Resolution
    • 1920 x 1080 pixel
  • Ports
    • HDMI
    • VGA
    • DVI-D

Others

  • Resolution
    • 1920 x 1080 pixel
  • Ports
    • HDMI
    • VGA
    • DVI-D
  • Resolution : 1920 x 1080 pixel
  • Ports : HDMI|VGA|DVI-D
Image
SKU
Description
alt
BDL4830QL
LED Display, Q-Line, Direct 48in Full HD, 1920x1080p, 100-240V AC, 115W, 2x10W RMS, 1081.8(W)x623.4(H)x59.9(D)mm, 11.52kg