Monitors & Displays
NF-SST DISPLAY
The NF-SST display box is connected with the module "Delete standard interface" Type M221-SI is used for the display function for the standard interface
The NF-SST Display Box is used in connection with the module "Standard interface delete" Type M221-SI is used to delete the display function for the standard interface for the To realize BMZ of the NF50 series. The box contains a circuit board with a red and 3 yellow LEDs. The box must be mounted directly on the left housing wall of the control center. Housing wall of the control center.