Monitors & Displays

PCD Remote Graphic Display

The PCD Series Remote Graphic Displays are a human machine interfaces designed for building automation and industrial applications.

The PCD Series Remote Graphic Displays are a human machine interfaces designed for building automation and industrial applications. They have 10 function keys with 8 x 20 character LCD displays and LEDs for control. The human machine interfaces are an interface between a processor machine and an operator. These are line supervisors used to coordinate and control industrial and manufacturing processes and machines.

Features & Benefits:
  • Better visibility
  • Frame around the front side
  • Reliable
Certifications:
  • UL
  • CE
Image
SKU
Description
alt
PCD7.D232Z11
Remote Graphic Display, 24V DC, 10 Function Keys, 8x20 Characters, RS-232/RS422/RS485 Communication