Monitors & Displays
Philips 32in Direct LED Display
Philips 32in Direct LED Display is deliver startlingly clear images in a more eco-friendly way. High on performance and reliability, yet low on power consumption, it is ideal for projects where no compromise is accepted.
Philips 32inch Direct LED Display is deliver startlingly clear images in a more eco-friendly way. High on performance and reliability, yet low on power consumption, it is ideal for projects where no compromise is accepted. Picture Quality matters. Regular displays deliver quality, but you expect more. Imagine crisp detail paired with high brightness, incredible contrast and realistic colours for a true to life picture.
Smart Control software suite lets you remotely control and manage your network of displays via RJ45 and RS232C. Easily identify your displays and fine-tune all display settings including resolution, brightness, contrast, video wall configurations and cloning of your settings over your complete network.
Features & Benefits:- Full HD LED technology
- Smart Control
- Smart CMS
- Integrated HTML5 browser
- Internal Memory
- Smart Player
- Smart Power
- Clinical D-image
- EN55032/CISPR 32
Others
- Ports
- DVI-D
- VGA
- HDMI
- Resolution
- 1920 x 1080 pixel
Others
- Ports
- DVI-D
- VGA
- HDMI
- Resolution
- 1920 x 1080 pixel
- Ports : DVI-D|VGA|HDMI
- Resolution : 1920 x 1080 pixel
Image
SKU
Description
BDL3230QL
LED Display, 32in, 1920x1080p, 350 cd/m², Clinical D-Image