Monitors & Displays
Philips LCD Monitor
LCD Monitor with SmartControl Lite has vibrant pictures on this Philips display equipped with HDMI and stereo speakers and 16:9 Full HD display for best viewing experience.
LCD Monitor with SmartControl Lite has vibrant pictures on this Philips display equipped with HDMI and stereo speakers and 16:9 Full HD display for best viewing experience. Philips MVA LED display uses an advanced multi-domain vertical alignment technology which gives you super-high static contrast ratios for extra vivid and bright images. While standard office applications are handled with ease, it is especially suitable for photos, web browsing, movies, gaming, and demanding graphical applications. It's optimized pixel management technology gives you 178/178 degree extra wide viewing angle, resulting in crisp images.
The Full HD screen has the widescreen resolution of 1920 x 1080p. This is the highest resolution of HD sources for the best possible picture quality. It is fully future proof as it supports 1080p signals from all sources, including the most recent like Blu-ray and advanced HD game consoles. The signal processing is extensively upgraded to support this much higher signal quality and resolution. It produces brilliant flicker-free progressive scan pictures with superb brightness and colours.
Features & Benefits:- MVA Display for wide viewing angles and deep contrast levels
- SmartContrast for rich black details
- 16:9 Full HD display for best viewing experience
- Easy display performance tuning with SmartControl Lite
- Built-in stereo speakers for multimedia
- HDMI-ready for Full HD entertainment
- Compact design saves space
- Mercury Free eco-friendly display
- VESA mount allows for flexibility
- BSMI
- CE Mark
- cETLus
- FCC Class B
- GOST
- PSB
- SASO
- SEMKO
- TCO certified
- TUV/ISO9241-307
- WEEE
Others
- Resolution
- 1920 x 1080 pixel
- Ports
- HDMI
- DVI-D
- VGA
Others
- Resolution
- 1920 x 1080 pixel
- Ports
- HDMI
- DVI-D
- VGA
- Resolution : 1920 x 1080 pixel
- Ports : HDMI|DVI-D|VGA