Monitors & Displays
PHILIPS LED V-Line Monitor
LED V-Line Monitor uses an advanced multi-domain vertical alignment technology that gives you super-high static contrast ratios for extra vivid and bright images. Suitable for photos, web browsing, movies, gaming and demanding graphical applications.
Philips LED V-Line Monitor uses an advanced multi-domain vertical alignment technology which gives you super-high static contrast ratios for extra vivid and bright images. While standard office applications are handled with ease it is especially suitable for photos, web browsing, movies, gaming, and demanding graphical applications. Its optimized pixel management technology gives you 170 degree extra wide viewing angle resulting in crisp images. It comes with VESA mounting support and has a max power consumption of 14W.
Features & Benefits:- MVA Display for wide viewing angles and deep contrast levels
- 16:9 Full HD display for crisp detailed images
- Smart Contrast for rich black details
- Attractive glossy design
- Small footprint saves space
- VESA mount allows for flexibility
Others
- Ports
- DVI-D
- VGA
- Resolution
- 1920 x 1080 pixel
Others
- Ports
- DVI-D
- VGA
- Resolution
- 1920 x 1080 pixel
- Ports : DVI-D|VGA
- Resolution : 1920 x 1080 pixel
Image
SKU
Description
200V4QSBR
LED V-Line Monitor, 1920x1080, 8ms, 14W, 19.5in, Full HD