Power Supplies
Honeywell Power Supply Unit
The Honeywell Power Supply Unit is designed to comply with the requirements of EN54-4 in order to provide fire control systems with backup supply.
Power Supply Units (PSUs) includes all of the necessary monitoring and standby capability. Each unit comes within the same size steel enclosure for ease of use, offering 2.5A or 5A alarm capability. Each model has an input that may be used to disable the battery charging in a fire condition so that the full output is provided to the driven equipment. This maximises the output current capability and allowing full monitoring and protection of the outputs.
Features & Benefits:- Site selectable single or twin 24V DC output
- Top or rear cable entry
- 24 hour or 72 hour standby capability
- Fully monitored to EN54-4
- Local LEDs for fast fault-finding
- Selectable earth fault monitoring
- 115/230V AC input
- Protected against short circuit and overload
- Removable terminals for up to 2.5mm cable
- Fire alarm charger disable facility
- Volt-free fault relay output
- Space for up to 2 x 17Ah batteries
- EN54-4
Others
- Brand
- Honeywell Security
- NOTIFIER
- Battery Charger
- Yes
Others
- Brand
- Honeywell Security
- NOTIFIER
- Battery Charger
- Yes
- Brand : Honeywell Security|NOTIFIER
- Battery Charger : Yes