Power Supplies
Stand-Alone Power Supply 5.0 Amp
The PSU designed to meet the requirements of EN54-4.This range of PSUs includes all of the necessary monitoring and standby capability demanded by EN54-4.
The PSU designed to meet the requirements of EN54-4.This range of PSUs includes all of the necessary monitoring and standby capability demanded by EN54-4. Each unit comes within the same size steel enclosure for ease of use, offering 2.5A or 5A alarm capability.
Features & Benefits:- Site selectable single or twin 24 V dc output
- 24 hour or 72 hour standby capability
- Fully monitored to EN54-4
- Local LEDs for fast fault-finding
- Top or rear cable entry
- Space for up to 2 x 17Ah batteries
- EN54-4
Others
- Special Features
- Earth Monitoring and Fault Relay Input
- Battery Charger
- Yes
- Brand
- NOTIFIER
- Enclosure
- Steel Enclosures with Knock-Outs
Others
- Special Features
- Earth Monitoring and Fault Relay Input
- Battery Charger
- Yes
- Brand
- NOTIFIER
- Enclosure
- Steel Enclosures with Knock-Outs
- Special Features : Earth Monitoring and Fault Relay Input
- Battery Charger : Yes
- Brand : NOTIFIER
- Enclosure : Steel Enclosures with Knock-Outs
Image
SKU
Description
V400531
Stand-Alone Power Supply: HLSPS25: 2x17Ah Battery: 24V DC: 2.5 Amp
V400528
Stand-Alone Power Supply: HLSPS50: 2x17Ah Battery: 24V DC: 5.0 Amp