Surge Arresters
KB-D25L Lightning Arrestor
KB-D25L provides protection for PA system that uses outdoor speakers from potential damage caused by thunderstorm and lightning.
KB-D25L provides protection for PA system that uses outdoor speakers from potential damage caused by thunderstorm and lightning. 4 independent channels provide protection for up to 20A of audio power per channel. When a channel exceeds the threshold the speakers are disconnected from the rest of the system to prevent damage to other equipment.
Features & Benefits:- When lightning it will cut of the connections by itself
- Has the function of lightning protection, overvoltage protection, and leakage protection
- Short circuit signal power activation
- Apply address setting switch and use decimal system to set the local address
- Remote power control
- IEC 529/EN60 529
- CE
- RoHS
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor