Timers
KOL Electronic Timer by SBC
SBC brings KO Electronic Timers which are a part of Honeywell.They are Multi-function timers and have 4/6 Time Range.
Honeywell presents SBC's KO Electronic Timers which are multi-functional timers with 4/6 Time Range.
Features & Benefits:- Multi-function or mono function
- 4 or 6 time ranges
- 2 contacts
- 1 changeover contact
Others
- Power Consumption
- 0.5 W @ 24 voltage direct current
- 5 VA @ 250 voltage alternating current
Others
- Power Consumption
- 0.5 W @ 24 voltage direct current
- 5 VA @ 250 voltage alternating current
- Power Consumption : 0.5 W @ 24 voltage direct current|5 VA @ 250 voltage alternating current
Image
SKU
Description
KOL111H7MRVMG00
KOL Electronic Timer, Mono function, 4 Time Range, 100 ms, 700
KOL111H7MRVMA00
KOL Electronic Timer, Mono function, 4 time range, 100 ms, RZ7