Access & Lighting Modules
WEBs-AX™ Security Controllers
WEBs-AX™ controllers are web-based, access control network controllers that contain a web-server, embedded database, and WEBs-AX security application software.
WEBs-AX™ controllers are web-based, access control network controllers that contain a web-server, embedded database, and WEBs-AX security application software. WEBs-AX controllers include connectivity for 2 card readers and additional I/O for door control or general purpose usage. The heart of WEBs-AX Security is the advanced IP-based controller that eliminates the need for on-site PCs or thick client software.
Features & Benefits:- Alarm console supports simultaneous viewing of both live and recorded video when alarm events are selected
- Extensive support for threat management via hierarchically organized active threat level groups which can impact door lock down and access right assignment policies
- Integrated management of access control, alarm monitoring, intrusion detection and credential database
- Pre-defined custom reports on screen or exported
- Custom graphic floor plans and equipment displays
- Elevator control
- Intrusion detection
- Advanced occupancy restrictions including multiperson and anti-passback utilizing access zones
- Monitor and alarm on non-security related events such as temperature, pressure and other analog sensor inputs
- Web-based Security Controller easily managed via a web browser anytime, anywhere
- FCC part 15 Class A UL 294 Access Control Units CE
Others
- Communications Protocol
- RS-232
- RS-485
- Brand
- Honeywell Security
- Frequency
- 50/60 hertz
- Number of Inputs
- 3
- Operating Frequency
- 50/60 hertz
- Communication Technology
- RS-485
- RS-232
Others
- Communications Protocol
- RS-232
- RS-485
- Brand
- Honeywell Security
- Frequency
- 50/60 hertz
- Number of Inputs
- 3
- Operating Frequency
- 50/60 hertz
- Communication Technology
- RS-485
- RS-232
- Communications Protocol : RS-232|RS-485
- Brand : Honeywell Security
- Frequency : 50/60 hertz
- Number of Inputs : 3
- Operating Frequency : 50/60 hertz
- Communication Technology : RS-485|RS-232
Installation Instructions
Name
Description
File Size
Date
Size
Engineering Specifications
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
SEC-H-602
WEBs-AX Security Controller Upgrade
SEC-H-616
WEBs-AX Security SEC-H-616 Reader