Annunciators
1100-0399 Remote Serial LCD Display
1100-0399 remote serial LCD displays are adaptable, compact keypad annunciators that can used in modular systems such as the E3 SeriesĀ®, the S3 Series, and the 7100 Series.
1100-0399 remote serial LCD displays are adaptable, compact keypad annunciators that can used in modular systems such as the E3 SeriesĀ®, the S3 Series, and the 7100 Series. These displays feature an 80-character display which duplicates all the information on the main display with the exception of menus. Function keys include alarm acknowledge, system reset/lamp test, trouble acknowledge, system drill test, and signal silence.
Features & Benefits:- 80-character alphanumeric LCD display
- Provides a full complement of function keys and LEDs
- Installed in remote locations up to 3,000 feet (914.4 m) away from the control panel.
- Up to five annunciators can be connected to the E3 Series, S3 Series, and 7100 Series control panels.
- Can be surface- or flush-mounted on a standard four-gang, electrical box
- Offers a compact, attractive design
- Listed under UL Standard 864, 9th Edition
- UL Listed: S1869
- FM Approved: 3006578
- MEA Approved: FDNY: COA-#6077
- CSFM Listing: 7165-1703:0125; 7300-1703:0106
- City of Chicago Approved: Class 1, Class 2 High Rise
- City of Denver Approved
Others
- Brand
- Gamewell-FCI
Others
- Brand
- Gamewell-FCI
- Brand : Gamewell-FCI
Data Sheet
Name
Description
File Size
Date
Size
LCD-7100 LCD Serial Display Data Sheet
application/pdf 55.5 KB
5/18/2022
55.5 KB
Name
Description
File Size
Date
Size
LCD-7100 LCD Serial Display Data Sheet
55.5 KB
5/18/2022
55.5 KB
Image
SKU
Description
1100-0399
Remote Serial LCD, 80-Character, 24V DC