Annunciators
Basic Module for Monitoring System
Notifier basic module For monitoring system is a base module for monitoring and traceability system in geo-referencing of mobile vehicles equipped with IP video BOX base module with 10 active connections.
The Notifier basic module For monitoring system is a base module for monitoring and traceability system in geo-referencing of mobile vehicles equipped with IP video BOX base module with 10 active connections.
Features & Benefits:- 10 active connections
Image
SKU
Description
GIS-CC B10
Basic Module For Monitoring System, IP Video Box Module, 10 Active Connections