Annunciators
Compact Monitor Speaker
The compact monitor speaker is a high sound quality speaker with three power adjustments and is secured with protection class IP 65 against the risks of environmental influences making it a reliable and performance efficient speaker.
The compact monitor speaker is a high sound quality speaker with three power adjustments and is secured with protection class IP 65 against the risks of environmental influences.
These speakers come in two classic colours of black and white making them look elegant and sophisticated. The 30W powered speaker is equipped with a high quality 2-way system and a 100V transformer. The impact-resistant, UVresistant ABS plastic housing in black assures enduring stability. For additional reliability, a wetness impregnation of the speaker is provided. In addition it can be easily mounted to the wall. All these features make the product reliable and performance efficient speaker.
Features & Benefits:- Distinctive design
- Excellent sound
- IP 65
- CE
- EN 54-24:2008
Image
SKU
Description
MS30-130/T BK-EN54
Monitor Speaker, 86-23.500Hz, 93, 6 dB, Wall Mounting, Black
MS30-130/T WH-EN54
Monitor Speaker, 86-23.500Hz, 93, 6 dB, Wall Mounting, White