Annunciators
FDU 80 Series Liquid Crystal Display
Notifier FDU 80 Series Liquid Crystal Display are compact, cost-effective, 80-character, backlit LCD remote Fire Annunciator for use with the NOTIFIER FireWarden Fire Alarm Control Panels (FACPs).
Notifier FDU 80 Series Liquid Crystal Display are compact, cost-effective, 80-character, backlit LCD remote Fire Annunciator for use with the NOTIFIER FireWarden-100-2, NFS2-640, and NFS-320 Fire Alarm Control Panels (FACPs). The FDU-80 Series Liquid Crystal Display mimics the display of the control panel and displays complete system point status information. Up to 32 FDU-80s may be connected onto the EIA-485 terminal port of each FACP. The FDU-80 Series Liquid Crystal Display requires no programming, which saves time during system commissioning.
Features & Benefits:- 80-character Liquid Crystal Display
- Mimics all display information from the host panel
- System status LEDs for Power, Alarm, Trouble, Supervisory and Alarm Silenced
- Time-and-date display field
- Aesthetically pleasing design
- Plug-in terminal blocks for ease of installation and service
- Can be remotely located up to 6,000 feet (1828.8 m) from the FACP
- Local piezo sounder with alarm and trouble resound
- CSFM: 7120-0028:209
- FDNY: COA#6038
- FM Approved
- MEA Listed: 245-00-E
- UL Listed: S635
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER