Annunciators
Fire Systems Command Interface
Fire Systems Command Interface by Honeywell is the next generation in life safety management for centralized control and monitoring of the fire alarm system.
ONYXWorks is the next generation in life safety management for centralized control and monitoring of the fire alarm system. The intuitive, graphical display allows personnel to rapidly pinpoint, investigate, and respond to alarm events with minimal operator training. Versatile enough for single-site, multi-site and even worldwide applications, the ONYXWorks graphical workstation allows end-users to manage their NOTIFIER life safety system over a proprietary network or Ethernet. Through its intelligent gateway architecture, ONYXWorks can easily meet the needs of expanding systems. ONYXWorks is also an ideal retrofit solution, supporting seamless integration with competitive panels. Additionally, ONYXWorks provides mass notification capabilities through IP-based voice paging and LED sign integration.
Features & Benefits:- Operates on Microsoft Windows 10 (64 bit, Enterprise)
- Monitor options: 22” and 42” Standard and Touchscreen
- Supports up to 200 intelligent gateways, with 200 nodes per gateway
- Maximum Remote Users: 50
- Point Capacity: 250,000
- History File Capacity: 2.5 Million Records
- CSFM: 7165-0028:0243 (NFS2-640/NFS-320), 7165-0028:0224 (NFS2-3030)
- Fire Dept. of New York: COA#6212 (NFS2-640/NFS-320), COA#6211 (NFS2-3030)
- FM Approved
- MEA: 286-07-E (ONYXWORKS-NW, ONYXWORKS, NFN-GWEM); 286-07-E Vol. 2 (NFN-GW-PC-F)
- UL/ULC Listed: S5526