https://buildings.honeywell.com/us/en/search-results.html

Annunciators

GFANN-80-W Annunciator

GFANN-80-W annunciators are compact, backlit 80-character LCD fire annunciators that mimic the fire alarm control panel (FACP) display.

GFANN-80-W annunciators are compact, backlit 80-character LCD fire annunciators that mimic the fire alarm control panel (FACP) display. They provide system status indicators for AC power, alarm, trouble, supervisory, and alarm silenced conditions.

These annunciators and the FACP communicate over a 2-wire serial interface employing the ANN-Bus communication format. Connected devices are powered (via two additional wires) by either the host FACP or a remote UL-Listed, filtered power supply. They include control switches for the remote control of critical systems functions (a keyswitch prevents unauthorized operation of the control switches). Red and white models are available. 

Features & Benefits:
  • Backlit 80-character LCD display (20 characters x 4 lines)
  • Includes control switches for system acknowledge, signal silence, drill, and reset (control switches can be independently enabled/disabled at the FACP)
  • Keyswitch enables/disables control switches and mechanically locks annunciator enclosure (keyswitch can be enabled/disabled at the FACP)
  • Enclosure supervised for tamper
  • System status LEDs for AC power, alarm, trouble, supervisory, and alarm silence
  • Allows the local sounder to be enabled/disabled at the FACP
  • Connects to the ANN-Bus terminal on the FACP and requires minimal panel programming
  • Displays device type identifiers, individual point alarm, trouble, supervisory, zone, and custom alpha labels
  • Provides time and date display field
  • Surface-mount installation directly to the wall or to a single, double, or 4 inch square electrical box
Certifications:
  • Listed under UL Standard 864, 9th Edition
  • UL Listed: S2424
  • FM Approved
  • MEA Approved: 442-06-E
  • CSFM Listing: 7165-1703:0166

Others

  • Maximum Operating Voltage
    • 28 voltage direct current
  • Maximum Operating Humidity
    • 0.93
  • Minimum Operating Voltage
    • 18 voltage direct current
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Brand
    • Honeywell
  • Display Character Size
    • 80
  • Compatible Environments
    • Indoor
  • Mounting Type
    • Semi Flush
  • Minimum Wire Size
    • 18 AWG
    • 2.08 mm²
  • Maximum Wire Size
    • 14 AWG
    • 0.75 mm²
  • Addressing Style
    • ANN-Bus

Others

  • Maximum Operating Voltage
    • 28 voltage direct current
  • Maximum Operating Humidity
    • 0.93
  • Minimum Operating Voltage
    • 18 voltage direct current
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Brand
    • Honeywell
  • Display Character Size
    • 80
  • Compatible Environments
    • Indoor
  • Mounting Type
    • Semi Flush
  • Minimum Wire Size
    • 18 AWG
    • 2.08 mm²
  • Maximum Wire Size
    • 14 AWG
    • 0.75 mm²
  • Addressing Style
    • ANN-Bus
  • Brand : Honeywell
  • Display Character Size : 80
  • Compatible Environments : Indoor
  • Mounting Type : Semi Flush
  • Minimum Wire Size : 18 AWG|2.08 mm²
  • Maximum Wire Size : 14 AWG|0.75 mm²
  • Addressing Style : ANN-Bus
  • Maximum Operating Voltage : 28 voltage direct current
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Maximum Operating Humidity : 0.93
  • Minimum Operating Voltage : 18 voltage direct current
Data Sheet
Name
Description
File Size
Date
Size
Flex GF506D Panel de control de acci�n previa-diluvio Data Sheet
application/pdf 149.26 KB
5/18/2022
149.26 KB
SWIFT Intelligent Wireless Gateway Data Sheet
application/pdf 115.43 KB
5/18/2022
115.43 KB
SWIFT Intelligent Wireless Detectors Data Sheet
application/pdf 84.92 KB
5/18/2022
84.92 KB
SWIFT Intelligent Wireless Module Data Sheet
application/pdf 236.02 KB
5/18/2022
236.02 KB
Flex GF506R Panel de control de liberaci�n de agente Data Sheet
application/pdf 149.37 KB
5/18/2022
149.37 KB
Flex GF506D Pre-action Deluge Control Panel Data Sheet
application/pdf 95.05 KB
5/18/2022
95.05 KB
Flex GF506R Agent Release Control Panel Data Sheet
application/pdf 86.38 KB
5/18/2022
86.38 KB
WPS-DL SWIFT Wireless Pullstation Data Sheet
application/pdf 186.4 KB
5/18/2022
186.4 KB
GFANN-80 LCD Annunciator Data Sheet
application/pdf 88.7 KB
5/18/2022
88.7 KB
Manuals and Guides
Name
Description
File Size
Date
Size
GF506D Pre-Action Deluge Control System Operating Instructions
application/pdf 19.49 KB
5/18/2022
19.49 KB
GF506R Agent Releasing Panel Operating Instructions
application/pdf 19.28 KB
5/18/2022
19.28 KB
Brochure
Name
Description
File Size
Date
Size
SWIFT Wireless Brochure 2016
application/pdf 417.57 KB
5/18/2022
417.57 KB
Name
Description
File Size
Date
Size
Flex GF506D Panel de control de acci�n previa-diluvio Data Sheet
149.26 KB
5/18/2022
149.26 KB
SWIFT Intelligent Wireless Gateway Data Sheet
115.43 KB
5/18/2022
115.43 KB
SWIFT Intelligent Wireless Detectors Data Sheet
84.92 KB
5/18/2022
84.92 KB
SWIFT Intelligent Wireless Module Data Sheet
236.02 KB
5/18/2022
236.02 KB
Flex GF506R Panel de control de liberaci�n de agente Data Sheet
149.37 KB
5/18/2022
149.37 KB
GF506D Pre-Action Deluge Control System Operating Instructions
19.49 KB
5/18/2022
19.49 KB
Flex GF506D Pre-action Deluge Control Panel Data Sheet
95.05 KB
5/18/2022
95.05 KB
GF506R Agent Releasing Panel Operating Instructions
19.28 KB
5/18/2022
19.28 KB
Flex GF506R Agent Release Control Panel Data Sheet
86.38 KB
5/18/2022
86.38 KB
WPS-DL SWIFT Wireless Pullstation Data Sheet
186.4 KB
5/18/2022
186.4 KB
SWIFT Wireless Brochure 2016
417.57 KB
5/18/2022
417.57 KB
GFANN-80 LCD Annunciator Data Sheet
88.7 KB
5/18/2022
88.7 KB