Annunciators
GWRAN Remote annunciator
GWRAN Remote Annunciators by Gamewell are provides trouble and alarm information and can be used for programming.
The Remote Annunciators (RAN2 and RAN2- RC) provide remote display and control capabilities. Each RAN device is connected to the main Fire Alarm Control Panel (FACP) via a serial communications port. The RAN interprets the instructions from the main FACP, initiating a programmed response, and retransmitting the instructions to the next device. Gamewell-FCI Systems can accommodate up to 64 devices connected to the serial communications port. In addition to the Remote Annunciator (RAN2), these devices include Serial Annunciator drives (SAN) and Remote Printer Interfaces (RPI). These devices comprise the Gamewell-FCI Status Control Network. Each device contains its own microprocessor and can be programmed independently. A network of devices can be programmed directly from a single device, saving valuable installation time.
Certifications:- ANSI/UL® Standard 864, 9th Edition
Others
- Minimum Operating Humidity
- ±2 Percentage
- Maximum Wiring Distance
- 1500 foot
- 457.2 metre
- Maximum Operating Humidity
- 93 Percentage
- Display Size
- 16 Characters x 2 Lines
- Alarm Current
- 30 milliampere
- 50 milliampere
- Maximum Wire Size
- 14
- 2.08 mm²
- Minimum Wire Size
- 0.821 mm²
- 18
- Brand
- Gamewell-FCI
- Light Bulb Type
- LED
Others
- Minimum Operating Humidity
- ±2 Percentage
- Maximum Wiring Distance
- 1500 foot
- 457.2 metre
- Maximum Operating Humidity
- 93 Percentage
- Display Size
- 16 Characters x 2 Lines
- Alarm Current
- 30 milliampere
- 50 milliampere
- Maximum Wire Size
- 14
- 2.08 mm²
- Minimum Wire Size
- 0.821 mm²
- 18
- Brand
- Gamewell-FCI
- Light Bulb Type
- LED
- Maximum Wire Size : 14|2.08 mm²
- Minimum Wire Size : 0.821 mm²|18
- Brand : Gamewell-FCI
- Light Bulb Type : LED
- Minimum Operating Humidity : ±2 Percentage
- Maximum Wiring Distance : 1500 foot|457.2 metre
- Maximum Operating Humidity : 93 Percentage
- Display Size : 16 Characters x 2 Lines
- Alarm Current : 30 milliampere|50 milliampere