https://buildings.honeywell.com/us/en/search-results.html

Annunciators

IRK Waterproof Remote Indicator

IRK Waterproof Remote Indicators are used for displaying the alarm status of a point fire detectors. The LED in the remote indicator is lights up when the detector goes into alarm.

IRK Waterproof Remote Indicators are used for displaying the alarm status of a point fire detectors. The LED in the remote indicator is lights up when the detector goes into alarm.

Others

  • Maximum Operating Voltage
    • 24
  • Brand
    • Morley-IAS

Others

  • Maximum Operating Voltage
    • 24
  • Brand
    • Morley-IAS
  • Brand : Morley-IAS
  • Maximum Operating Voltage : 24
Image
SKU
Description
alt
IRK-W-624
Waterproof Remote Indicator, 6-24V DC, IP55, Surface Mounted, LED
alt
IRK-W-1224
Waterproof Remote Indicator, 12-24V DC, IP55, Surface Mounted, LED